Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.650 | |
| A dimension MM | 67.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 41.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.003-28-20E | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.610 | |
| End connection hex size MM | 40.894 | |
| End size 1 | -25 | -25 |
| End Type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.299 | |
| Hose cut off factor MM | 33.000 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.994 | |
| Inside diameter MM | 25.250 | |
| Product height in | 1.610 | |
| Product height mm | 40.894 | |
| Product length in | 2.680 | |
| Product length mm | 68.072 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.610 | |
| Product width mm | 40.894 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | M36X2 | M36x2 |
