Aeroquip by Danfoss
11.003-6-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11.003-6-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| End gender 1 | Male | |
| End Size 1 | M12X1.5 | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hex Size 1 | .55 in | |
| Hose dash size | -4 | |
| Inside diameter | .12 in | |
| Item type | Nipple Assembly | |
| Product Height | .55 in | |
| Product Length/Depth | 1.73 in | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | .523 in³ | |
| Product Width | .55 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M12X1.5 | |
| Trade Name | 11.003 Series |