Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.360 | |
| A dimension MM | 60.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 14.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.004-8-5 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.550 | |
| End connection hex size MM | 13.970 | |
| End size 1 | -8 | -8 |
| End Type 1 | STANDPIPE METRIC | Standpipe Metric |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.279 | |
| Hose cut off factor MM | 32.500 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.166 | |
| Inside diameter MM | 4.470 | |
| Product height in | 0.640 | |
| Product height mm | 16.256 | |
| Product length in | 2.360 | |
| Product length mm | 59.944 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.640 | |
| Product width mm | 16.256 | |
| Series | SOCKETLESS | Socketless |
