Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 4,493 N |
| Material | N/A |
| Number of active Coils | N/A |
| Remarks | N/A |
| Spring, Inside Diameter | 10,5918 mm |
| Spring, Length Test | 19,8120 mm |
| Spring, Length unloaded | 28,3718 mm |
| Spring, Outside Diameter | 13,4874 mm |
| Spring, Rate | 5,254 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,4478 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |