SPRING-HELICAL-COMP 1.60x25.30x87.22
11004885
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 11160232
11004885
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 48,540 N | |
| Material | EN 10270-2-VDSICR - HMS-130 | |
| Material | EN 10270-2-VDSICR - HMS-130 | EN |
| Number of active Coils | 6,88 PC | |
| Remarks | HMS-130 KL. 1 | HMS-130 KL. 1 |
| Spring, Inside Diameter | 22,1000 mm | |
| Spring, Length Test | 18,9800 mm | |
| Spring, Length unloaded | 87,2200 mm | |
| Spring, Outside Diameter | 25,3000 mm | |
| Spring, Rate | 0,710 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 1 | 1 |
| Wire, Diameter | 1,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |