EHPS TYPE 1
11006793
Model code: SVSCUSTE1JKM802D1000000BB4RB5RB2R00000001QURI5T0I0Q1010180L,CL,CR,R,T,TS,LS,EF,P,PS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11006793
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Certification | 00 | N/A |
| Connector Direction | U | 90 (Up) |
| Connector Type | Q | 1x4 DIN 43650-A/ISO4400 |
| Continous System Pressure | J | 280 |
| Control Signal | R | Ratiometric |
| Customer Specific Attributes | L,CL,CR,R,T,TS,LS,EF,P,PS | L,CL |
| Ex Application | 0 | N/A |
| Fault Reaction & Recovery | I | Indication Only |
| Flow of the module | 60 | 60 |
| IP Rating | 5 | IP65 |
| Left Interface | I | PVG32-Oring |
| Left Tie Rod Length | 000 | 0 |
| LS Port Placement | R | Right |
| LS Port Size | B2 | G1/4 |
| Marking | 0 | N/A |
| Maximum System Pressure Peaks | K | 300 |
| Module Type | E | End Module |
| Mounting Thread Size | M8 | M8 |
| Pilot flow of the module | 10 | 10 |
| Pilot Pressure | 0 | N/A |
| Placement of the Work Port A | 0 | N/A |
| Placement of the Work Port B | 0 | N/A |
| Port Connection Type | B | BSP [DIN 3852-2] |
| Pressure Setting | 180 | 180 |
| Primer | Q | Passivation - Transparent |
| Product Category | 4 | Cust. Specific |
| Product Type | N/A | |
| Pump Port Placement | R | Right |
| Pump Port Size | B5 | G3/4 |
| Right Interface | 0 | N/A |
| Right Tie Rod Length | 000 | 0 |
| Shock Valve Facility | 2 | 2 x PVLP63 Cavity |
| Size of Work Port A | 00 | N/A |
| Size of Work Port B | 00 | N/A |
| T0 Facility | 0 | N/A |
| Tank Port Placement | R | Right |
| Tank Port Size | B4 | G1/2 |
| Tie Rod Type Left | T | Threaded Hole |
| Tie Rod Type Right | 0 | N/A |
| Valve Family | 1 | PVG16-48 |
| Voltage | 1 | 11-32 |
| Width | D1 | 104 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |