Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 02 | BSPP 1/2 |
| Anti cavitation | 0 | None |
| Danfoss track type | DTD | Danfoss Track Device (motor+gear box) |
| Design code | A | First version |
| Device mounting | 1 | Standard |
| Displacement (1st 2nd) | 044A | 43.7 23.1 cm3/r (2.67 1.41 in3/r) |
| Gear ratio | 053 | 53.7 two stage |
| Gearbox mounting | 1 | Standard |
| Identification | 1 | Standard nameplate (Danfoss) |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| PAINT | 1 | Standard: black |
| Parking brake setting | 03 | 8.8 bar (128 psi) |
| Product height in | 11.100 | |
| Product height mm | 281.940 | |
| Product length in | 13.400 | |
| Product length mm | 340.360 | |
| Product width in | 11.100 | |
| Product width mm | 281.940 | |
| Relief valve setting | 14 | 226bar (3271psi) 40lpm (10.6gp |
| Special requirement | 00 | None |
| Two speed setting | 01 | Manual two speed, standard |
