JMV023RR020001005300A00A
11010101801
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 9.130 |
| Product height mm | | 231.902 |
| Product length in | | 10.130 |
| Product length mm | | 257.302 |
| Product width in | | 9.130 |
| Product width mm | | 231.902 |