
Prof 1 (Movicontrol/Vicort) JOYSTICK
11010131
Model code: PROF1-NN-NNN-N-NNN-NPR1-R-YYBBGGNNNNNN-GRNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Legacy joysticks
Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | NN | NN: No base |
C: Shaft pos. sensing output | NNN | NNN: No base |
D: Centering spring | N | N: No base |
E: CAN | NNN | NNN: Analog (base and/or grip) |
F1: Mounting | N | N: No base |
F2: Handle | PR1 | PR1: Prof1 grip |
G: Left- or right hand | R | R: Right hand grip |
H10: Defining of back side | N | N: No button |
H11: Defining of back side | N | N: No button |
H12: Defining of back side | N | N: No button |
H1: Defining of front plate | Y | Y: Yellow push button |
H2: Defining of front plate | Y | Y: Yellow push button |
H3: Defining of front plate | B | B: Black push button |
H4: Defining of front plate | B | B: Black push button |
H5: Defining of front plate | G | G: Grey push button |
H6: Defining of back side | G | G: Grey push button |
H7: Defining of back side | N | N: No button |
H8: Defining of back side | N | N: No button |
H9: Defining of back side | N | N: No button |
J1: Grip color | G | G: Grey grip & front |
J2: Ring | R | R: Red colour band |
J3: Mounting kit/ cable | N | N: No kit or cable |
J4: Software or settings | N | N: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |