TM CN5T(44/22-02-53)
11010189501
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.100 |
| Product height mm | | 281.940 |
| Product length in | | 13.400 |
| Product length mm | | 340.360 |
| Product width in | | 11.100 |
| Product width mm | | 281.940 |