
Danfoss
1101018950X
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1101018950X
Product specifications
Characteristic | Value |
|---|---|
| Anti-Reverse Valve | None |
| Application | Excavators, Crawler Cranes, Winches, Aerial Working Platforms, Graspers, Rotary Drilling, Horizontal Directional Drilling, Crusher, Asphalt Milling, Special Crawler Vehicle |
| Automatic 2-speed | No |
| Brake Torque | 82 Nm |
| Brand | Danfoss |
| Design code | A |
| Displacement | 44 cm³/rev |
| Feature | Higher mechanical and volumetric efficiency helps reduce power lossImproved design for higher start up torque and overall efficiencySmooth start/accelerate and decelerate/stop |
| Flow rate | 55 l/min |
| Identification | Standard |
| Main Ports | JIS PF 1/2 |
| Maximum Speed | 2423 RPM |
| Model Code | JMV044RR020102005317A00A |
| Mounting Type | Standard |
| Output Shaft | Gear box |
| Paint | Primer Per Spec 209-13A |
| Product Height | 11.1 in |
| Product Length/Depth | 13.4 in |
| Product Type | Track Drive Motor |
| Product Volume | 1651.014 in³ |
| Product Weight | 174.1 lb |
| Product Width | 11.1 in |
| Purge Shuttle Valve | None |
| Relief valve setting | 220 bar |
| Special features | None |
| Sub-brand | None |
| Torque | 4185 Nm |
| Trade Name | JMV Series |
| Valves | No Optional Valving |
| Working pressure | 280 bar |