TM H11TDEVICE31N3-40040
11010197701
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 14.300 |
| Product height mm | | 363.220 |
| Product length in | | 15.700 |
| Product length mm | | 398.780 |
| Product width in | | 14.300 |
| Product width mm | | 363.220 |