Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 06 | SAE 1" 8-M12 |
| Anti cavitation | 0 | None |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss track type | DTD | Danfoss Track Device (motor+gear box) |
| Design code | A | First version |
| Device mounting | 1 | Standard |
| Displacement (1st 2nd) | 155A | 154.8 88.5 cm3/r (9.45 5.4 in3/r) |
| Flow rate gpm | 72.65 | |
| Flow rate LPM | 275.0 | |
| Gear ratio | 073 | 72.9 three stage |
| Gearbox mounting | 1 | Standard |
| Identification | 1 | Standard nameplate (Danfoss) |
| Maximum output speed RPM | 3006 | |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| Old model code | JMV155RR060602027300A00A | JMV155RR060602027300A00A |
| Output torque LBF-IN | 546205.0 | |
| Output torque Nm | 61713.2 | |
| Paint | 1 | Standard: black |
| Parking brake setting | 03 | 8.8 bar (128 psi) |
| Product height in | 19.200 | |
| Product height mm | 487.680 | |
| Product length in | 22.500 | |
| Product length mm | 571.500 | |
| Product width in | 19.200 | |
| Product width mm | 487.680 | |
| Relief valve setting | 06 | 343bar (4978psi) 40lpm (10.6gp |
| Special requirement | 00 | None |
| Two speed setting | 22 | 265bar (3840psi) pilot 39bar (569psi) |
| Working pressure BAR | 343 | |
| Working pressure PSI | 4975 |
