Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010222801
TM CN33TDEVICE(173/101-01-73)
11010222801
Where to buy
Export PDF
Tools
Add to comparison
11010222801
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
19.300
Product height mm
490.220
Product length in
22.500
Product length mm
571.500
Product width in
19.300
Product width mm
490.220