
Danfoss
11010232701
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11010232701
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Anti-Reverse Valve | None | |
| Application | Excavators, Crawler Cranes, Winches, Aerial Working Platforms, Graspers, Rotary Drilling, Horizontal Directional Drilling, Crusher, Asphalt Milling, Special Crawler Vehicle | |
| Automatic 2-speed | No | |
| Brand | Danfoss | |
| Design code | A | |
| Displacement | 27 in³/rev | |
| Feature | Higher mechanical and volumetric efficiency helps reduce power lossImproved design for higher start up torque and overall efficiencySmooth start/accelerate and decelerate/stop | |
| Flow rate | 380 l/min | |
| Identification | Standard | |
| Main Ports | JIS Flange Type II, 25.8 - M12x1.75 bolts | |
| Maximum Speed | 1383 RPM | |
| Model Code | JMV274RRR070605006347A00A | |
| Mounting Type | Standard | |
| Output Shaft | Gear box | |
| Paint | Primer Blue | |
| Product Height | 24.9 in | |
| Product Length/Depth | 25.9 in | |
| Product Type | Track Drive Motor | |
| Product Volume | 16058.259 in³ | |
| Product Weight | 1344 lb | |
| Product Width | 24.9 in | |
| Purge Shuttle Valve | None | |
| Relief valve setting | 350 bar | |
| Special features | None | |
| Sub-brand | None | |
| System Working Temperature | -20 °C | |
| Torque | 59016 Nm | |
| Trade Name | JMV Series | |
| Valves | No Optional Valving | |
| Working pressure | 350 bar |