JMV021RR020001005300A00A
11010238701
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 9.130 |
| Product height mm | | 231.902 |
| Product length in | | 10.300 |
| Product length mm | | 261.620 |
| Product width in | | 9.130 |
| Product width mm | | 231.902 |