Product specifications
Characteristic | Value | Description |
|---|---|---|
| A_B main port size | 02 | BSPP 1/2 |
| Anti-reverse valve and setting | 01 | Built in |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss swing type | DSM | Danfoss Swing Motor |
| Design code | A | First version |
| Displacement | 048A | 48 cm3/r (2.92 in3/r) |
| Flow rate gpm | 19.55 | |
| Flow rate LPM | 74.0 | |
| Gear ratio | 020 | 19.5 two stage |
| Gearbox input shaft spec | 0 | None |
| Identification | 1 | Standard namplate |
| Maximum output speed RPM | 79 | |
| Motor mounting | 1 | Standard |
| Motor shaft spec | 1 | Standard |
| Old model code | JMF048RR0202010111900A00A | JMF048RR0202010111900A00A |
| Output torque LBF-IN | 28393.0 | |
| Output torque Nm | 3208.0 | |
| Paint | 3 | Primer + yellow |
| Parking brake and setting | 01 | Standard |
| Product height in | 10.800 | |
| Product height mm | 274.320 | |
| Product length in | 22.400 | |
| Product length mm | 568.960 | |
| Product width in | 10.800 | |
| Product width mm | 274.32 | |
| Relief valve and setting | 16 | 220bar (3190 psi) 57.5 lpm (15.18 gpm) |
| Special requirement | 0 | None |
| Timedelay and setting | 02 | 5 bar (72 psi) |
| Working pressure BAR | 216.0 | |
| Working pressure PSI | 3133 |
