SOCKET HEAD CAP SCREW
11010612
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Inquiry Tracking Number | 2006050809 |
| Material | HIGH GR |
| Pre R2 Number | N/A |
| Remarks | F |
| SAME AS MATERIAL | N/A |
| Screw, Drive Type | N/A |
| Screw, Head Diameter | 7,9248 mm |
| Screw, Head Height | 4,8260 mm |
| Screw, Head Type | C |
| Screw, Hex Width | 3,9675 mm |
| Screw, Length | 69,8500 mm |
| Standard | ASME B18.3 |
| Standard Class Level | 8 |
| Thread, Size | 10-24 UNC-3A |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |