Product specifications
Characteristic | Value |
---|---|
Alternate PCB layout decals | N/A |
Component height in mm | N/A |
Is this a Dx part | YES |
MFG 1 Datasheet | N/A |
PCB Assembly Technology | TP |
PCB layout decal | N/A |
Part risk | N/A |
Pin mapping | N/A |
Power rating in watts | W |
Remarks | N/A |
Schematic device name | DIO_ZENER |
Schematic symbol name | DIO_ZENER |
Temperature Range | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |