CONHW,EXT BKSHELL,10-101393-143
11014011
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Alternate PCB layout decals | N/A |
Component height in mm | N/A |
Description | N/A |
Is this a Dx part | N/A |
MFG 1 Datasheet | N/A |
PCB layout decal | N/A |
Part risk | N/A |
Schematic device name | N/A |
Schematic symbol name | N/A |
TYPE | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |