Product specifications
Characteristic | Value |
---|---|
Force at Test Length | N/A |
Material | MUSIC WIRE |
Number of active Coils | N/A |
Remarks | N/A |
Spring, Inside Diameter | 17,5260 mm |
Spring, Length Test | N/A |
Spring, Length unloaded | 41,8592 mm |
Spring, Outside Diameter | 20,8280 mm |
Spring, Rate | 2,102 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 1,6510 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |