Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11020254401
SM 6T COMPACT SW DEVICE(XCMG)JINING
11020254401
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
11020254401
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.700
Product height mm
220.980
Product length in
8.200
Product length mm
208.280
Product width in
10.700
Product width mm
271.780