Product specifications
Characteristic | Value | Description |
|---|---|---|
| A_B main port size | 02 | BSPP 1/2 |
| Anti-reverse valve and setting | 01 | Built in |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss swing type | DSM | Danfoss Swing Motor |
| Design code | A | First version |
| Displacement | 047A | 47 cm3/r (2.86 in3/r) |
| Flow rate GPM | 19.55 | |
| Flow rate lpm | 74.0 | |
| Gear ratio | 020 | 19.5 two stage |
| Gearbox input shaft spec | 0 | None |
| Maximum output speed RPM | 81 | |
| Motor mounting | 1 | Standard |
| Motor shaft spec | 1 | Standard |
| Old model code | JMF047RR0205010011900A00A | JMF047RR0205010011900A00A |
| Output torque LBF-IN | 28940.9 | |
| Output torque Nm | 3269.9 | |
| Paint | 5 | Primer + gray |
| Parking brake and setting | 01 | Standard |
| Product height in | 12.200 | |
| Product height mm | 309.880 | |
| Product length in | 16.100 | |
| Product length mm | 408.940 | |
| Product width in | 12.000 | |
| Product width mm | 304.8 | |
| Relief valve and setting | 17 | 230bar (3335 psi) 57.5 lpm (15.18 gpm) |
| Special requirement | 0 | None |
| Timedelay and setting | 02 | 5 bar (72 psi) |
| Working pressure bar | 245.0 | |
| Working pressure psi | 3553 |
