Aeroquip by Danfoss
11.030-16-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11.030-16-12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .75 in | |
| Compatible hoses | 1503 | |
| Construction style | Reusable | |
| Drop dimension | .96 | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | 1.26 in | |
| Hex Size 2 | .94 in | |
| Hose cut-off factor | 2.63 in | |
| Hose dash size | -12 | |
| Inside diameter | .5 in | |
| Item type | Nipple Assembly | |
| Product Height | 2.06 in | |
| Product Length/Depth | 4.78 in | |
| Product material | Carbon steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 14.278 in³ | |
| Product Weight | .48 lb | |
| Product Width | 1.45 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M26X1.5 | |
| Trade Name | 11.030 Series |