Aeroquip by Danfoss
11.031-42-32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11.031-42-32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2 in | |
| Compatible hoses | 1503 | |
| Construction style | Reusable | |
| Drop dimension | 3.92 | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | 2.36 in | |
| Hex Size 2 | 2.17 in | |
| Hose cut-off factor | 3.85 in | |
| Hose dash size | -32 | |
| Inside diameter | 1.69 in | |
| Item type | Nipple Assembly | |
| Product Height | 5.17 in | |
| Product Length/Depth | 6.87 in | |
| Product material | Carbon steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 96.964 in³ | |
| Product Weight | 3.54 lb | |
| Product Width | 2.73 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M52X2 | |
| Trade Name | 11.031 Series |