Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 20,951 N |
| Inquiry Tracking Number | 2005081006 |
| Material | MUSIC |
| Number of active Coils | 10,50 PC |
| Pre R2 Number | N/A |
| Remarks | WIND |
| SAME AS MATERIAL | N/A |
| Spring, Inside Diameter | 0,5334 mm |
| Spring, Length Test | 19,5580 mm |
| Spring, Length unloaded | 21,4122 mm |
| Spring, Outside Diameter | 7,5946 mm |
| Spring, Rate | 11,296 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,2446 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |