Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 4395,880 N | |
| Material | EN 10270-2 - VDSICR | EN 10270-2 |
| Number of active Coils | 6,98 PC | |
| Remarks | HMS 130 KL. 1 | HMS 130 KL. 1 |
| Spring, Inside Diameter | 43,5000 mm | |
| Spring, Length Test | 89,3200 mm | |
| Spring, Length unloaded | 128,0300 mm | |
| Spring, Outside Diameter | 52,5000 mm | |
| Spring, Rate | 113,540 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 2 | 2 |
| Wire, Diameter | 9,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |