SPRING-HELICAL-COMP 1.10x7.75x10.00
11067002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 11160236
11067002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 61,150 N | |
| Material | EN 10270-2-VDSICR | |
| Material | EN 10270-2-VDSICR | EN 10270-2-V |
| Number of active Coils | 3,09 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 5,5500 mm | |
| Spring, Length Test | 6,1800 mm | |
| Spring, Length unloaded | 10,0000 mm | |
| Spring, Outside Diameter | 7,7500 mm | |
| Spring, Rate | 16,000 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,1000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |