Product specifications
Characteristic | Value | Description |
---|---|---|
Anti-cavitation Valve | N | Without Suction/Anti-cavitation Valves |
Check Valve for P and LS line | 1 | Check valve in P-port |
Circuit type | ON | |
Gear Set Displacement Size | 0125 | 125cc single displacement |
LS Port Connection Size | N | No Load Sensing [LS] |
LS Port Location | N | No LS or EF port |
LS Port Thread Specification | N | No Load Sensing [LS] |
Painting | PB | Black, Corrosion class C3. Standard covering |
Product Family | OSPC | |
Product Label | TOYS | Toyota |
Pump Tank Left and Right Servo Port Connection Size | UUUU | Pump, Tank, Left & Right (PTL&R) = 3/4"-16 UNF |
Pump Tank Left and Right Servo Port Thread Specification | C | UNF (SAE): O-ring boss |
Relief Valve Pressure Setting | 180 | 180-190 BAR [2610-2755 psi] |
Shock Valve Pressure Setting | NNN | No Shock Valves Present |
Special Features | NN | No special features (standard) |
Spool/Sleeve Set Centering Springs,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,, | N03 | 0.6-2.5 [Nm] - Medium 1 (150N4019) |
Spool/sleeve set | SP2 | OSP ON3 - noise reduced - 10-30 [l/min] |
Standard or 'Low-Noise' Gearset & Sealed Star | G02 | Low-Noise w/ Sealed Star (available up to 125cc) |
Steering Column Connection Interface Thread-type | M | 4x M10x1.5 bolt holes for column connection |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |