MOTOR-FIXED-DISPL 90MF130
11077429
Model code: 90-M-130-NC-0-N-U-N-0-F1-D-00-EGL-00-00-NH
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 fixed motors
11077429
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: NOT USED | 0 | NOT APPLICABLE |
| G: END CAP | U | axial ports with integrated electrical bypass valve, high flow loop flushing, 2-pin Packard WP connector |
| H: LOOP FLUSHING TYPE | D | loop flushing valve, high purge relief flow |
| J: NOT USED | N | Not Applicable |
| K: CHARGE PRS RLF AMS | NH | Loop Flushing Flow 47 l/min at 25 bar, Cracking Pressure 13 bar, Orifice 4x2.1 mm SPECIAL |
| L: SHAFT | F1 | Splined Shaft, 13 Teeth, Pitch = 8 / 16 |
| M: NOT USED | NC | NOT APPLICABLE |
| N: NOT USED | N | NOT APPLICABLE |
| P: PRESSURE REGULATION | 0 | No High Pressure Regulation |
| Series 90 Displacement | 130 | 130 Cubic Centimeters per Revolution |
| Series 90 Flange Style MF | M | Fixed Motor, SAE Flange |
| Series 90 Product Line | 90 | Series 90 |
| T: NOT USED | 00 | NOT APPLICABLE |
| W: SPECIAL HARDWARE FEATURE | EGL | Speed Sensor, Deutsch Connector DT04 (3Pin), 7-32V, Non Direction Sensing, One Speed Signal, Open Collector, KPPx16719 |
| Y: HIGH PRS SETTING PORT A | 00 | Pressure Settings Not Adjusted |
| Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |