
PVED32-ACTUATOR-CC-S4-2x4AMP-S-ISOBUS
11079034
Model code: SVSELEC114UBIAC1AAAAS8314SC07706080000000E00106
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Electrical actuation
Recommended replacement: 11235797
11079034
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pilot Pressure | 1 | 13.5 (PVE) |
| Voltage | 1 | 11-32 |
| Connector Type | 4 | 2x4 AMP JPT SAAB |
| Connector Direction | U | 90 (Up) |
| Control Signal | B | CANBus |
| CAN Protocol | I | ISOBus/J1939 |
| Digital Type | A | CC |
| Float Direction | C | A/B Port |
| Hysteresis | 1 | 0.5% |
| On-Stroke Response A | A | 120 ms |
| On-Stroke Response B | A | 120 ms |
| De-Stroke Reaction A | A | 120 ms |
| De-Stroke Reaction B | A | 120 ms |
| Resolution | S | 1000 |
| Max Oil Consumption | 3 | 0,3 l/min |
| Max Oil Consump. Steady State | 1 | 0,1 l/min |
| Fault Reaction & Recovery | S | Setting |
| Output Signal | C | CAN |
| Disable Function | 0 | N/A |
| Nominel A Stroke | 7 | 7 |
| Nominel B Stroke | 7 | 7 |
| Minimum Float Position | 0 | N/A |
| IP Rating | 6 | IP66 |
| Manual Override | 0 | N/A |
| Coil Power | 8 | 8 W |
| Port Connection Type | 0 | N/A |
| A Port Placement | 0 | N/A |
| B Port Placement | 0 | N/A |
| Extra Function | 0 | N/A |
| Valve Side Interface | 0E | PVE32 O-Ring |
| Outward Side Interface | 00 | N/A |
| Length | 106 | 106 |
| Pilot Pressure Neutral | 0 | N/A |
| Pilot Pressure Full Stroke | 0 | N/A |
| Maximum System Pressure Peaks | C | 60 |
| Primer | 0 | N/A |
| Product Category | 5 | Obsolete |
| Marking | 2 | CE EAC |
| Ex Application | 0 | N/A |
| Certification | CS | ISO13849 Compliant |
| PVDI connector coding | 0 | N/A |
| Marking | 2 | CE EAC |
| Port Size | 00 | N/A |
| Product Type | N/A | |
| Voltage | 1 | 11-32 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |