
PROTOTYPE GEAR MOTOR GR2 BIDIRECT
11079620
Model code: S-N-M-2-N-N-/-017-B-N-03-CA-M4-E8-E6-PL-N-N-/-NNN-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe aluminum gear motors
11079620
Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
| Displacement | 017 | Displacement 17 cc |
| Drive gear | CA | Tang 8 x 17,8 x L=6,5 FR03 |
| E_VALVE GROUP2 | N | Without Valve |
| F_DRAIN GROUP2 | N | Standard |
| Inlet size | E8 | 1-5/16-12UN |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 03 | Flange with pilot Ø52 mm with O-ring and 4 holes for bolts through thebody |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | E6 | 1-1/16-12UN |
| Ports position | PL | Inlet port Left position looking gear drive from front flange |
| Project version | N | Standard Version of Project |
| Rear cover | M4 | Standard cover for motor drain 9/16-18UNF-2B with holes M5 |
| ROTATION | B | Bidirectional |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |