
PROTOTYPE GR2 FIXED DISPL WITH PFD VALVE
11080930
Model code: S-N-P-2-K-S-/-017-R-N-01-BA-K1-B7-NN-D5-N-N-/-UDX-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe group 2
11080930
Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
| Displacement | 017 | Displacement 17 cc |
| Drive gear | BA | Taper 1:8 - M12 x 1,25 - Key = 4 CO01 |
| E_VALVE GROUP2 | K | Priority divisor flow with Dynamic Load Sensing |
| F_DRAIN GROUP2 | S | Inlet on body - Outlet on cover - drain on cover driven gear |
| Inlet size | B7 | 20x40xM6 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 01 | Flange with pilot Ø36,5 mm and 4 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | NN | Without inlet |
| Ports position | D5 | Distance from front flange = 45 |
| Project version | N | Standard Version of Project |
| Rear cover | K1 | Cover for pump per Priority divisor flow with Dynamic Load Sensing |
| Rotation | R | Product with clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Slash separator | / | Slash |
| Valve setting | UDX | Setting flow divider, flow limitation and priority divisor flow with Dynamic Load Sensing, Flow Checked 5 l/min with oil ISO VG68 a°-50°C and pressure 200 bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |