Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Inquiry Tracking Number | 2010010407 SCR31 | 2010010407 SC |
| Material | CHROME SILCON ASTM A401 | CHROME |
| Number of active Coils | 5,20 PC | |
| Pre R2 Number | N/A | |
| Remarks | WIND-OPT | WIND-OPT |
| SAME AS MATERIAL | N/A | |
| Spring, Inside Diameter | 13,9700 mm | |
| Spring, Length Test | 34,4678 mm | |
| Spring, Length unloaded | 38,4302 mm | |
| Spring, Outside Diameter | 19,0500 mm | |
| Spring, Rate | 17,513 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,5400 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |