PROT.TANDEM GEAR PUMP GR3 FIXED DISPL
11085366
Model code: PRR---075-/-026-R-N-01-DL-P1-BC-BB-NN-BB-BA-NN-N-N-/-NNN-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe two stage group 3, GearMe two stage group 3+2
11085366
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Tandem Gr.3+3 family | PRR | SNW3NN + SNQ3NN |
| B: 1st stage displacement | 075 | Displacement 75cc |
| C: 2nd stage displacement | 026 | Displacement 26cc |
| D: Rotation | R | Right rotation |
| E: Project version | N | Without intermediate flange |
| F: Mounting flange | 01 | Flange with pilot D.50.8 and 4 holes for bolts (98,4x128,1) |
| G: Drive gear | DL | Spline drive DIN 5482 B 22 x 19 L=24 ; rear spline DIN 5482 22 x 19 L=16,5 SC41-42 |
| H: Rear cover | P1 | Standard Cover for pump |
| I: 1st stage inlet size | BC | 36/27x55xM8 |
| J: 1st stage outlet size | BB | 27x55xM8 |
| K: 1st stage ports position | NN | Standard from catalogue |
| L: 2nd stage inlet size | BB | 27x55xM8 |
| M: 2nd stage outlet size | BA | 18x55xM8 |
| N: 2nd stage ports position | NN | Standard from catalogue |
| O-Ring, Inside Diameter | / | Slash |
| O: Seals | N | Standard seal |
| OC DELIMITER (-) | - | - |
| P: Screws | N | Standard screws |
| Q: Valve setting | NNN | without valve |
| R: Mark type | N | Std Sauer Danfoss Marking |
| S: Mark position | N | Position Marking standard |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |