IC,MEM,FLASH 8MB,JS28F640J3F75,SM,TSOP56
11090090
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11090090
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 1,20 mm | |
| Description | MEM | MEM |
| Is this a Dx part | YES | YES |
| Lead free status | N/A | |
| MFG 1 Datasheet | MICRON NUMONYX J3.PDF | MICRON N |
| Moisture sensitivty level | N/A | |
| Part risk | HIGH RISK | Not recommended for |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | TSOP56 | TSOP56 |
| Peak solder temperature | N/A | |
| Pin mapping | N/A | |
| Remarks | N/A | |
| Schematic device name | JS28F640J3F75 | JS28F640J3F75 |
| Schematic symbol name | JS28F640 | JS28F640 |
| Temperature Range | N/A | |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |