Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 1,20 mm | |
| Description | MEM | MEM |
| Is this a Dx part | YES | YES |
| Lead free status | N/A | |
| MFG 1 Datasheet | MICRON NUMONYX J3.PDF | MICRON N |
| Moisture sensitivty level | N/A | |
| Part risk | HIGH RISK | Not recommended for |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | TSOP56 | TSOP56 |
| Peak solder temperature | N/A | |
| Pin mapping | N/A | |
| Remarks | N/A | |
| Schematic device name | JS28F128J3F75 | JS28F128J3F75 |
| Schematic symbol name | JS28F128 | JS28F128 |
| Temperature Range | N/A | |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |