
GEAR MOTOR GR2 BIDIRECT FIXED DISPL
11094078
Model code: SNM2NL-/-8,0-B-N-06-GA-LS-E5-E5-NN-N-N-/-NNN-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe aluminum gear motors
11094078
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 8,0 | Displacement 8,0 cc |
| Drive gear | GA | Parallel SAE diam. 15,875 L=23,8 , Key 4x18 CI06 |
| Inlet size | E5 | 7/8-14UNF |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | E5 | 7/8-14UNF |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | LS | Cover for motor with side drain at 22° left 7/16-20UNF-2B ((LFP-180°) |
| Rotation | B | Bidirectional |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SNM2NL | Gr2 Bidir.Motor-Vert.drain |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |