
PROT.GEAR MOTOR GR2 FAN DRIVE WITH VALVE
11094249
Model code: S-N-M-2-Y-N-/-014-R-N-06-BA-Y6-E4-E5-NN-Y-A-/-XNN-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe aluminum gear motors
11094249
Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
| Displacement | 014 | Displacement 14 cc |
| Drive gear | BA | Taper 1:8 - M12 x 1,25 - Key = 4 CO01 |
| E_VALVE GROUP2 | Y | Proportional Valve with internal drain and anti-cavitation check valve on the bearings |
| F_DRAIN GROUP2 | N | Standard |
| Inlet size | E4 | 3/4-16UNF |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | E5 | 7/8-14UNF |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | Y6 | Cover for motor per proportional valve and axial drain 9/16-18UNF-2B |
| Rotation | R | Product with clockwise rotation |
| Screws | A | Product with galvanized assembly screws ( +nuts, washers or cap nuts if listed on the Bill of Material ) |
| Seals | Y | With VITON seals + Dust Cover (see SGM2) |
| Slash separator | / | Slash |
| Valve setting | XNN | Without proportional valve |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |