Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | MUSIC WIRE |
| Number of active Coils | 6,00 PC |
| Remarks | WIND D |
| Spring, Inside Diameter | 8,9662 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 24,1046 mm |
| Spring, Outside Diameter | 10,3124 mm |
| Spring, Rate | N/A |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,3462 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |