Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 2,00 mm | |
| Inductance in Henrys | .00047 | .00047 |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | LB2518.PDF | LB2518.PDF |
| Part risk | N/A | |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | COIL_SMD_1007 | COIL_SMD_1007 |
| Rated, Current | 0.025 | 0.025 |
| Remarks | N/A | |
| Schematic device name | COIL | COIL |
| Schematic symbol name | COIL | COIL |
| Type | INDUCTOR | INDUCTOR |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |