
PUMP-VAR DISPL, CW S45PVOC_J DCA
11096887
Model code: JR-R-S60B-FD-31-21-NN-N-3-C3TE-A8N-NNN-BBB-P00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 45 open-circuit axial piston pumps
11096887
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | JR | J frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| Displacement and load life | S60B | 60 cc/rev - 310 bar maximum continuous rated pressure |
| Control type | FD | Obsolete |
| Pressure compensator setting | 31 | 310 bar [4495 psi] |
| Load sensing setting | 21 | 21 bar [305 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | C3TE | 15 tooth 16/32 pitch shaft, SAE-A 11 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads) |
| Shaft seal, front flange, and housing ports | A8N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Displacement limiter | NNN | None |
| Special hardware | BBB | Special hardware - none, CW |
| Special features | P00 | No paint, corrosion protection, Danfoss tag |
| SERIES 45 TEMP MODEL CODE C-H | FD-31-21-NN-N-3 | |
| SERIES 45 TEMP MODEL CODE J-N | C3TE-A8N-NNN-BBB-P00 | |
| SERIES 45 TEMPORARY PUMP TYPE | JR-R-S60B | N: Standard (5% dead band) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |