Danfoss Char-Lynn
111-1046-004
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | Yes |
| Design code | 04 |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
| Dust seal | n/a |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Front bearing type | n/a |
| Geometric displacement [cm3/r [in3/r]] | 205.5 [12.54] |
| Hydraulic valve function | None |
| Main port dimension | 0.750 inch drilled hole, 3/8 - 16 UNC-2B block mounting threads - Spec. Component |
| Main port style | Special |
| Main port thread type | Manifold |
| Model Code | M04125AA00AD02000000000000000D |
| Model Code | M04125AA00AD02000000000000000D |
| Motor function | Standard |
| Motor Series | 4000 Series |
| Motor size | 205 |
| Motor type | Short |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 12.5, 161.9, 14.3 [5.00 x 0.49, 6.38, 0.56] |
| Mounting flange type | 4 Bolt - Short |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | Single pack |
| Paint information | n/a |
| Painted | No |
| Product Height | 5.81 in |
| Product Length/Depth | 7.65 in |
| Product Type | Disc Geroler |
| Product Volume | 258.234 in³ |
| Product Weight | 32 lb |
| Product Width | 5.81 in |
| Rear bearing type | n/a |
| Seal Kit | No data available |
| Sensor | None |
| Shaft dimension | n/a |
| Shaft Key | n/a |
| Shaft Seal | n/a |
| Shaft type | None |
| Special Features Assembly | Standard |
| Special features hardware | Spec. Component |
| Sub-brand | Char-Lynn |
| Trade Name | 4000 Series |
| Valve system | Disc valve with valve drive |