Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1110X10-BG | |
| End size 2 | -10 | -10 |
| End type 2 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Hex size 1 IN | 1.063 | |
| Hex size 1 MM | 27.000 | |
| Item type | NUT | Nut |
| Material | BRASS | Brass |
| Nut type | TUBE NUT | Tube nut |
| Product height in | 1.063 | |
| Product height mm | 26.988 | |
| Product length in | 1.310 | |
| Product length mm | 33.274 | |
| Product material | BRASS | Brass |
| Product serial name | 1110 | 1110 |
| Product width in | 1.063 | |
| Product width mm | 26.988 | |
| Thread sealant | NO | No |
| Thread size 2 | 7/8-14 UNF | 7/8-14 UNF |
