
GEAR PUMP GR2 FIXED DISPL
111.20.484.R0
Model code: R-N-B-2-N-N-/-014-L-N-08-B3-08-NN-NN-SC-N-N-/-NNN-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe group 2
111.20.484.R0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
| Displacement | 014 | Displacement 14 cc |
| Drive gear | B3 | Taper 1:8 - M12 x 1,25 - Key = 4 (type 08) distance gear front face-shaft end dr=88,3mm; distance taper front face to flange sb=10,6) RNB 08 |
| E_VALVE GROUP2 | N | Without Valve |
| F_DRAIN GROUP2 | N | Standard |
| Inlet size | NN | Without inlet |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 08 | Flange with pilot D.40 with O-ring, Outlet hole and 4 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | NN | Without inlet |
| Ports position | SC | Body width side ports = 93 |
| Project version | N | Standard Version of Project |
| Rear cover | 08 | Cover 08 |
| Rotation | L | Product with counter-clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |