
GEAR PUMP GR3 FIXED DISPL
111.25.270.0C
Model code: S-N-F-3-N-N-/-044-R-N-D7-SA-F1-BB-NN-ZZ-P-N-/-UKP-G-A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe aluminum gear pumps Group 3
111.25.270.0C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 044 | Displacement 44 cc |
| C: Rotation | R | Product with clockwise rotation |
| D_SIZE GROUP3 | 3 | Group3-from 16 to 90cc displ |
| D: Project version | N | Standard Version of Project |
| E_VALVE GROUP3 | N | Without valve |
| E: Mounting flange | D7 | Flange with pilot D.101,6 and 2 holes for bolts and special shaft seal BCC |
| F_DRAIN GROUP3 | N | Standard or no drain |
| F: Drive gear | SA | Splined SAE J498-13T-16/32-Dp Class 1FIT - for flange SAE 'B' SC07 |
| G: Rear cover | F1 | Cover for pump+flow divider and relief valve on priority side+front ports 3/4 Gas on cover |
| H: Inlet size | BB | 27x55xM8 |
| I: Outlet size | NN | Without outlet |
| J: Ports position | ZZ | Port type Bx-Bx in the center of the body (B) |
| K: Seals | P | Two opposite shaft seal+shaft seal one lip:Butadiene,Acrylic,Nitrile+O-Ring seal:Butadiene-Acrylic-Nitrile Hardness 75 Shore LAD+LBZBR |
| L: Screws | N | Screws standard |
| M: Valve setting | UKP | Setting flow divider, flow limitation and priority divisor flow with Dynamic Load Sensing, Flow Checked 22 l/min with oil ISO VG68 a0°-50°C and pressure 100 bar |
| N: Mark type | G | Special FIAT OM Marking LCA |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | A | Mark the product on the bottom in relation to the drive gear (LBS-LCA-LFR-LOV) |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |