Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | N/A |
| Description | T3 1/4 B |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | LAMP_K01298 |
| Rated, Voltage | N/A |
| Remarks | N/A |
| Schematic device name | LAMP |
| Schematic symbol name | LAMP |
| Type | SKT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |