Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 46,910 N | |
| Material | HMS-130 CLASS 1 | HMS-130 CLASS |
| Number of active Coils | 6,38 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 29,8000 mm | |
| Spring, Length Test | 24,7800 mm | |
| Spring, Length unloaded | 115,3600 mm | |
| Spring, Outside Diameter | 33,4000 mm | |
| Spring, Rate | 0,518 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 1 | 1 |
| Wire, Diameter | 1,8000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |