Product specifications
Characteristic | Value |
---|---|
Characteristic | A |
Material | Steel |
Pin, Diameter | 4,0000 mm |
Pin, Length | 20,0000 mm |
Pin, Tolerance Class | M6 |
Remarks | N/A |
Standard | ISO 8734 |
Standard Class Level | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |