Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FEEDBACK LINK SUB ASSEMBLY | Feedback link sub assembly |
| Product height in | 0.884 | |
| Product height mm | 22.454 | |
| Product length in | 3.830 | |
| Product length mm | 97.282 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.883 | |
| Product width mm | 22.428 |
